Topic:
- When to use an encoder with Line Driver?
Solution:
Reasons to use an encoder with Line Driver
Driver for long distances
- Longer signal lines are possible
- Often amplification of the signal current
- Steeper signal edges (higher frequencies and better use of signals possible)
- Less overshoot at signal edges
Complementary signals
- For differential signal transmission
- In combination with a line receiver that is located in the control electronics, the signal transmission better protected against electromagnetic interference (EMI)
- Particulary important for positioning applications

Possible combinations of encoder and Line Driver/Receiver
Encoder with Line Driver and controller with Line Receiver
Advantages:
- Signal lines protected against electromagnetic interferences
- Long signal lines possible
- Sufficiently high driver currents
- Steep signal edges
Disadvantages:
- Possible higher costs: need of Line Driver and Line Receiver
Encoder with Line Driver and controller without Line Receiver
Advantages:
- Better signal, steeper signal edges, better defined signal levels
Disadvantages:
- Encoder signals not protected against EMI
- Maximum signal levels in the range of 3.5V to 4.0V (see below Line driver chart)
Encoder without Line Driver and controller without Line Receiver
Advantages:
- Lower costs
- Less cables
Disadvantages:
- Encoder signals not protected against EMI (loss of position information)
- For shorter lines only
- Flatter signal edges
Comments
0 comments
Article is closed for comments.