Properties of brushed DC motor commutation systems
On small DC motors one finds two types of brush systems which are presented here for comparison. (In one motor there is only one type!)
|
|
|
|
Application fields
The following table gives general tendencies and experience values. Because of the complexity of the involved processes deviations may occur in the concrete application case.
- GB: graphite brush commutation
- EBCLL: precious metal brush commutation with CLL
Criteria,Qualification |
|
|
continuous operation | good life expectancy | good life expectancy |
start-stop operation | suited | reduced life expectancy |
reversed operation | suited but reduced life expectancy |
reduced life expectancy |
relative load current for high life expectancy |
higher (50-80% of max. continuous current) |
smaller (<50% of max. continuous current) |
absolute load current | high | small |
peak currents | well suited, grace to Cu-content in brush |
less suited |
max. winding temperature | 125°C (...155°C) (glass fiber bondage) |
85°C (scotch bondage) |
atmosphere (humidity, inert gases, vacuum) |
sensitive | not sensitive |
high ambient temperature | sensitive to strongly enhanced humidity |
not sensitive |
low ambient temperature | sensitive to strongly reduced humidity |
not sensitive |
noise, vibration | louder | quieter |
price | higher | lower |
Remember
Precious metal commutation
- in smaller motors
- for continuous operation at low currents
Graphite commutation
- in bigger motors
- for continuous operation at high currents
- for start-stop and reversed operation
Comments
0 comments
Please sign in to leave a comment.